Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.220 | |
| A dimension MM | 208.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ9473-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | HOSE SPLICER | Hose splicer |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.900 | |
| Product height in | 0.906 | |
| Product height mm | 23.012 | |
| Product length in | 8.220 | |
| Product length mm | 208.788 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.906 | |
| Product width mm | 23.012 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903036040 |