Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EJ9761-1416S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | FC800 | FC800 |
| Construction Style | CRIMP | Crimp |
| Hose cut off factor IN | 3.930 | |
| Hose cut off factor MM | 99.822 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.670 | |
| Inside diameter MM | 17.018 | |
| Product material | CARBON STEEL | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193919 |
