Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 4.920 |
Bend radius min (mm) | 125.000 |
Burst pressure (bar) | 620 |
Burst pressure (psi) | 9000 |
Construction | 1 Wire Braid |
Inside diameter (inch) | 0.38 |
Inside diameter (mm) | 9.60 |
Outside diameter (inch) | 0.51 |
Outside diameter (mm) | 12.95 |
Reinforcement material | Brass plated steel wire |
Size | -7 |
Tube material | PTFE |
Working pressure max (bar) | 155 |
Working pressure max (psi) | 2250 |
Working temperature max (C) | 236 |
Working temperature max (F) | 457.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075330922 |