Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Color | PINK | PINK |
| Material | POLYETHYLENE | POLYETHYLENE |
| Remarks | ZIP_CLOSE | ZIP_CLOSE |
| Size | 250X300X0.06 | 250X300X0.06 |
| TYPE | ESD | ESD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |