Danfoss
ET1280TP-0002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET1280TP-0002
Product specifications
Characteristic | Value |
|---|---|
| Application | Tools for reshaping machine |
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Assembly tool |
| Machine mountable | Yes |
| Product Diameter | 2.4 in |
| Product Height | 2.4 in |
| Product Length/Depth | 9 in |
| Product material | Carbon Steel |
| Product Type | Backstop Kit |
| Product Volume | 51.84 in³ |
| Product Weight | .301 kg |
| Product Width | 2.4 in |
| Sub-brand | None |
| Trade Name | None |