
Danfoss
ET4000C-0003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4000C-0003
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Machine Component |
| Machine mountable | No |
| Packaged Weight | 5 lb |
| Product color/finish | Black |
| Product Height | 2 in |
| Product Length/Depth | 9.945 in |
| Product material | Carbon steel |
| Product Type | Spacer Sleeve |
| Product Volume | 39.78 in³ |
| Product Weight | 4 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | None |