Danfoss
ET4000C-0018
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4000C-0018
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Shroud |
| Machine mountable | Yes |
| Packaged Height | 10 in |
| Packaged Length | 13 in |
| Packaged Volume | 1690 in³ |
| Packaged Weight | 1.44 lb |
| Packaged Width | 13 in |
| Product color/finish | Yellow |
| Product Height | 11.44 in |
| Product Length/Depth | 8.59 in |
| Product material | Carbon steel |
| Product Type | Shroud |
| Product Volume | 1188.079 in³ |
| Product Weight | 6 lb |
| Product Width | 12.09 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121800 |
| UPC | 639789302014 |