
Danfoss
ET4000DC-4S12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4000DC-4S12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 4.25 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 215.688 in³ | |
| Packaged Weight | .8 lb | |
| Packaged Width | 7.25 in | |
| Product color/finish | Black | |
| Product Height | 5 in | |
| Product Length/Depth | 3.282 in | |
| Product material | Carbon steel and Polyether | |
| Product Type | Collet | |
| Product Volume | 82.05 in³ | |
| Product Weight | 10.962 lb | |
| Product Width | 5 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121800 | |
| UPC | 639789302373 |