
Danfoss
ET4000DC-6S24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4000DC-6S24
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 4.25 in |
| Packaged Length | 7 in |
| Packaged Volume | 215.688 in³ |
| Packaged Weight | .8 lb |
| Packaged Width | 7.25 in |
| Product color/finish | Black |
| Product Height | 5 in |
| Product Length/Depth | 3.74 in |
| Product material | Carbon steel and Polyether |
| Product Type | Collet |
| Product Volume | 97.24 in³ |
| Product Weight | 12.392 lb |
| Product Width | 5.2 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121800 |
| UPC | 639789302441 |