
Danfoss
ET4000DC-M580S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4000DC-M580S
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Collet |
| Machine mountable | No |
| Product color/finish | Black |
| Product Height | 5.25 in |
| Product Length/Depth | 3.282 in |
| Product material | Carbon steel and polyether |
| Product Type | Collet |
| Product Volume | 90.46 in³ |
| Product Weight | 4 lb |
| Product Width | 5.25 in |
| Sub-brand | None |
| Trade Name | None |