
Danfoss
ET4000SR-M279A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4000SR-M279A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Tooling Package |
| Machine mountable | Yes |
| Packaged Height | 2.25 in |
| Packaged Length | 7.5 in |
| Packaged Volume | 126.563 in³ |
| Packaged Weight | .2 lb |
| Packaged Width | 7.5 in |
| Product Height | 6.5 in |
| Product Length/Depth | .625 in |
| Product material | W0004 |
| Product Type | Spacer Ring |
| Product Volume | 26.406 in³ |
| Product Weight | 3.56 lb |
| Product Width | 6.5 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 815628024389 |