Danfoss
ET4000SR-M340D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4000SR-M340D
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Compatibility (tooling only) | ET4001 |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Spacer |
| Machine mountable | No |
| Product color/finish | Yellow and Orange |
| Product Height | 6 in |
| Product Length/Depth | .82 in |
| Product material | Carbon steel |
| Product Type | Spacer Ring |
| Product Volume | 29.52 in³ |
| Product Width | 6 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 815628028530 |