Weatherhead by Danfoss
ET4001P-002RP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4001P-002RP
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Pump |
| Machine mountable | No |
| Product Height | 11.99 in |
| Product Length/Depth | 21.25 in |
| Product Type | Crimp Machine Package |
| Product Volume | 2670.173 in³ |
| Product Width | 10.48 in |
| Sub-brand | None |
| Trade Name | None |
| Voltage | 220 V |