ET4020-230
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FT1380-230
ET4020-230
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Capability | Up to 1-1/4 In. braided and four spiral wire hose. | |
| Item type | Crimper Package | |
| Machine mountable | No | |
| Mounting | Bench or Tabletop | |
| Packaged Height | 37 in | |
| Packaged Length | 40 in | |
| Packaged Volume | 59200 in³ | |
| Packaged Weight | 250 lb | |
| Packaged Width | 40 in | |
| Power source | Electric | |
| Product color/finish | Yellow | |
| Product Height | 28.5 in | |
| Product Length/Depth | 25.75 in | |
| Product material | Carbon steel | |
| Product Volume | 22016.25 in³ | |
| Product Weight | 249 lb | |
| Product Width | 30 in | |
| UNSPSC | 27121800 | |
| UPC | 639789297136 | |
| Voltage | 230 V |