
Danfoss
ET4S-TP-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4S-TP-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Capability | 4 spiral -12 hose |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Tooling Package |
| Machine mountable | No |
| Packaged Height | 7 in |
| Packaged Length | 11.125 in |
| Packaged Volume | 837.156 in³ |
| Packaged Weight | .87 lb |
| Packaged Width | 10.75 in |
| Product Height | 7 in |
| Product Length/Depth | 11.125 in |
| Product Type | Tooling Package |
| Product Volume | 837.156 in³ |
| Product Weight | 13.44 lb |
| Product Width | 10.75 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121800 |
| UPC | 815628026277 |