
Danfoss
ET4S-TP-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET4S-TP-003
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Capability | 4 spiral -12 to -20 hose |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Tooling Package |
| Machine mountable | No |
| Packaged Height | 10 in |
| Packaged Length | 13.25 in |
| Packaged Volume | 1755.625 in³ |
| Packaged Weight | 1.42 lb |
| Packaged Width | 13.25 in |
| Product Height | 10 in |
| Product Length/Depth | 13.25 in |
| Product Type | Tooling Package |
| Product Volume | 1755.625 in³ |
| Product Weight | 41.11 lb |
| Product Width | 13.25 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121802 |
| UPC | 815628026291 |