Danfoss
ET5040C-0016
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET5040C-0016
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Machine Component |
| Machine mountable | Yes |
| Mounting | Tabletop |
| Packaged Height | 26 in |
| Packaged Length | 25 in |
| Packaged Volume | 14300 in³ |
| Packaged Weight | 9 lb |
| Packaged Width | 22 in |
| Product color/finish | Black |
| Product Height | 17.65 in |
| Product Length/Depth | 14.8 in |
| Product material | Carbon steel and nylon |
| Product Type | Machine Die |
| Product Volume | 4832.57 in³ |
| Product Width | 18.5 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 678146155382 |