Danfoss
ET5040C-0018
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET5040C-0018
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Hose Assembly |
| Machine mountable | No |
| Product Height | 4.9 in |
| Product Length/Depth | 19.375 in |
| Product Type | Hose Assembly |
| Product Volume | 140.602 in³ |
| Product Width | 1.481 in |
| Sub-brand | None |
| Trade Name | None |