Danfoss
ET5050-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET5050-001
Product specifications
Characteristic | Value |
|---|---|
| Air pressure - max | 10000 Psi |
| Brand | Danfoss |
| Capability | Spiral hose up to 2 In., braided hose up to 3 In., and industrial hose up to 4 In. |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Frequency | 50 Hz |
| Fuse type | 16 |
| Mounting | Free Standing |
| Power type | Automated Electrical |
| Product color/finish | Blue/Black |
| Product material | Carbon Steel |
| Product Type | Crimp Machine |
| Programmable | Danfoss Pre-Programmed |
| Sub-brand | None |
| Tonnage | 280 Ton |
| Trade Name | ET5050 Series |
| Voltage | 380 V |