Danfoss
ET6S-TP-001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET6S-TP-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Capability | 6 spiral -20 to -32 hose | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Tooling Package | |
| Machine mountable | No | |
| Packaged Height | 17 in | |
| Packaged Length | 24.375 in | |
| Packaged Volume | 9945 in³ | |
| Packaged Weight | 2.29 lb | |
| Packaged Width | 24 in | |
| Product Height | 17 in | |
| Product Length/Depth | 24.375 in | |
| Product Type | Tooling Package | |
| Product Volume | 9945 in³ | |
| Product Weight | 72.45 lb | |
| Product Width | 24 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121803 | |
| UPC | 815628026307 |