Danfoss
ET9200C-10-1-MS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: ET9200C-10-MS
ET9200C-10-1-MS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Arbor size | 40 mm | |
| Brand | Danfoss | |
| Capability | Cut all hoses including wire-reinforced | |
| Cutting tip material | Steel | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Blade | |
| Package form | Individual | |
| Plate thickness | .093 in | |
| Product Height | 10 in | |
| Product Length/Depth | .09 in | |
| Product material | Carbon steel | |
| Product Type | Blade | |
| Product Volume | 9 in³ | |
| Product Weight | 1 lb | |
| Product Width | 10 in | |
| Saw blade type | Micro-Slotted Smooth | |
| Sub-brand | None | |
| Trade Name | ET9200 Series | |
| UPC | 815628024242 | |
| Wheel diameter | 10 IN |