Danfoss
ET9500C-10-2-SL
Slotted smooth blade
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Machines and machine accessories
Recommended replacement: ET9500C-10-1-SL
Product specifications
Characteristic | Value |
---|---|
Arbor size | 3/4 IN |
Brand | Danfoss |
Capability | Cut all hoses including wire-reinforced |
Cutting tip material | Steel |
Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability |
Item type | Blade |
Package form | Individual |
Plate thickness | .093 in |
Product Height | 10 in |
Product Length/Depth | .13 in |
Product Type | Blade |
Product Volume | 13 in³ |
Product Weight | 1 lb |
Product Width | 10 in |
Product material | Carbon steel |
Saw blade type | Slotted Smooth |
Sub-brand | None |
Trade Name | ET9500 Series |
UPC | 815628023696 |
Wheel diameter | 10 IN |