Danfoss
ET9500C-12-SM
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ET9500C-12-SM
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Arbor size | 1 IN | |
| Brand | Danfoss | |
| Capability | Cut all hoses including wire-reinforced | |
| Cutting tip material | Steel | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Blade | |
| Package form | Individual | |
| Plate thickness | .093 in | |
| Product Height | 12 in | |
| Product Length/Depth | .09 in | |
| Product material | Carbon steel | |
| Product Type | Blade | |
| Product Volume | 12.96 in³ | |
| Product Weight | 1 lb | |
| Product Width | 12 in | |
| Saw blade type | Smooth | |
| Sub-brand | None | |
| Trade Name | ET9500 Series | |
| UPC | 815628023719 | |
| Wheel diameter | 12 IN |