Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | ETN039846ZN | |
| End size 1 | -15 | -15 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hex size 1 IN | 1.063 | |
| Hex size 1 MM | 27.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | ETN039846ZN | ETN039846ZN |
| Thread sealant | NO | No |