Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | ETN039847ZN | |
| End size 1 | -18 | -18 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | ETN039847ZN | ETN039847ZN |
| Thread sealant | NO | No |