Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | ETN039848SQ | |
| End size 1 | -22 | -22 |
| Hex size 1 IN | 1.417 | |
| Hex size 1 MM | 36.0 | |
| Item type | NUT | Nut |
| Product serial name | ETN039848SQ | ETN039848SQ |
| Thread sealant | NO | No |