Product specifications
Characteristic | Value | Description |
|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | | ETN039859HT |
| End size 1 | -25 | -25 |
| Hex size 1 IN | | 1.811 |
| Hex size 1 MM | | 46.0 |
| Item type | NUT | Nut |
| Product serial name | ETN039859HT | ETN039859HT |
| Thread sealant | NO | No |