Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | ETN372940ZD | |
| End size 1 | 10L | 10L |
| End size 2 | 10L | 10L |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 degree DKO swivel light duty |
| End type 2 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 degree DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 MM | 19.0 | |
| Hex size 2 MM | 19.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Thread size 2 | M16X1.5 | M16x1.5 |
