Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | ETN612755VSR | |
| Drop dimension IN | 1.043 | |
| Drop dimension MM | 26.50 | |
| End size 1 | -26 | -26 |
| End size 2 | -26 | -26 |
| End size 3 | -26 | -26 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 degree tube port light duty |
| End type 2 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, light duty |
| End type 3 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, light duty |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 IN | 1.260 | |
| Hex size 5 MM | 32.0 | |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product serial name | 1CI-WD | 1CI-WD |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Thread sealant | NO | No |
| Thread size 1 | M26X1.5 | M26x1.5 |