
Aeroquip by Danfoss
EVW20S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EVW20S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | M30X2 | |
| End Size 2 | M30X2 | |
| End type 1 | Metric | |
| End type 2 | Metric | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | Metric Female/Metric Female 90° Elbow Adapter | |
| Product material | Carbon steel | |
| Product Type | Elbow Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M30X2 | |
| Thread Size 2 | M30X2 | |
| Trade Name | EWS Series | |
| Tube OD 1 | 20 mm | |
| Tube OD 2 | 20 mm |