Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PEAK HYDRAULIC SYSTEMS | High peak hydraulic systems |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EZ141KKK0204A163 | |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDMSHA IC-84/71 | ABS CertifiedDNVMSHA ApprovedMSHA IC-84/71 |
| Compliances | EN857 2SCISO 11237-1SAE 100R16 | EN857 2SCISO 11237-1SAE 100R16 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 0.8 | |
| Fitting drop dimension 1 MM | 21.0 | |
| Fitting drop dimension 2 IN | 3.0 | |
| Fitting drop dimension 2 MM | 76.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | FR | ORFS Female |
| Fittings end type 2 | MC | Male STC |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC735 SERIES | FC735 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 1A12FRA12 | |
| Legacy fitting part number 2 | 1A12MCB12 | |
| Overall length IN | 20.5 | |
| Overall length MM | 521 | |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |