Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CONSTRUCTIONFORESTRYHIGH ABRASIONHYDRAULIC SYSTEMSINDUSTRIAL SYSTEMSOFF-HIGHWAY VEHICLESPETROLEUM BASED FLUIDSWATER BASED FLUIDS | ConstructionForestryHigh abrasionHydraulic systemsIndustrial SystemsOff-highway vehiclesPetroleum based fluidsWater based fluids |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EZ150GGH0224352 | |
| Certifications | MSHA APPROVEDMSHA IC-84/71 | MSHA ApprovedMSHA IC-84/71 |
| Compliances | SAE 100R17 | SAE 100R17 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 0.9 | |
| Fitting drop dimension 1 MM | 23.0 | |
| Fitting drop dimension 2 IN | 1.1 | |
| Fitting drop dimension 2 MM | 29.0 | |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | FR | ORFS Female |
| Fittings end type 2 | FR | ORS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC839B SERIES | FC839B Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 1A6FRB6 | |
| Legacy fitting part number 2 | 1A8FRB6 | |
| Overall length IN | 22.5 | |
| Overall length MM | 571 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
| Thread size 2 | 13/16-16 UN | 13/16-16 UN |