H/A (perm), refrig
EZ184HHH0264290
Catalog item:
EZ184HHH0264290
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EZ184HHH0264290
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AGRICULTUREAIR CONDITIONINGCONSTRUCTIONREFRIGERATIONTRUCK | AgricultureAir conditioningConstructionRefrigerationTruck |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EZ184HHH0264290 | |
| Compliances | SAE J2064 TYPE E, CLASS 2 | SAE J2064 Type E, Class 2 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | GH001 SERIES | GH001 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | FJ5031-03-0808S | |
| Legacy fitting part number 2 | FJ5050-02-0808S | |
| Overall length IN | 26.5 | |
| Overall length MM | 673 |