Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | PETROLEUM BASED FLUIDS | Petroleum based fluids |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EZ239HHJ0364225 | |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDMSHA IC-84/71 | ABS CertifiedDNVMSHA ApprovedMSHA IC-84/71 |
| Compliances | SAE 100R17 | SAE 100R17 |
| Fitting angle shape 1 | E | 67.5° Elbow |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 0.9 | |
| Fitting drop dimension 1 MM | 23.0 | |
| Fitting drop dimension 2 IN | 1.6 | |
| Fitting drop dimension 2 MM | 41.0 | |
| Fitting end size 1 | 10 | Size 10 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | N | METRIC WITH NO NIPPLE HX |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | FR | ORFS Female |
| Fittings end type 2 | FR | ORS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC839B SERIES | FC839B Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1A10FRE8 | |
| Legacy fitting part number 2 | 1A8FRB8.041 | |
| Overall length IN | 36.5 | |
| Overall length MM | 927 | |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
| Thread size 2 | 13/16-16 UN | 13/16-16 UN |