Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AGRICULTUREAIR CONDITIONINGCONSTRUCTIONREFRIGERATIONTRUCK | AgricultureAir conditioningConstructionRefrigerationTruck |
| Catalog Item | EZ264GGG03750045 | |
| Compliances | SAE J2064 TYPE E, CLASS 2 | SAE J2064 Type E, Class 2 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 1.6 | |
| Fitting drop dimension 1 MM | 41.0 | |
| Fitting end size 1 | 08 | Size 08 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting phase angle degree | 45 | |
| Fitting series | F7 | A/C crimp |
| HA Length UOM | M | Metric mm |
| Hose series | GH001 SERIES | GH001 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | GH23702-8 | |
| Overall length IN | 147.6 | |
| Overall length MM | 3750 |