Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR CONDITIONINGREFRIGERATION | Air conditioningRefrigeration |
| Catalog Item | EZ402NNN0260000 | |
| Compliances | SAE J2064 | SAE J2064 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | A | 45° Elbow |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC800 SERIES | FC800 Series |
| Hose size | 20 | Size 20 |
| Legacy fitting part number 1 | EJ5361-2020S | |
| Legacy fitting part number 2 | EJ5361-2020S | |
| Overall length IN | 26.0 | |
| Overall length MM | 660 | |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
| Thread size 2 | 1 11/16-12 UN | 1 11/16-12 UN |