Aeroquip Performance by Danfoss
F66000-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
F66000-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .75 in | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 1 1/16 IN | |
| End type 1 | UN | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Hex Size 1 | 1.4 in | |
| Hex Size 2 | 1.25 in | |
| Hose dash size | -12 | |
| Inside diameter | .56 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.62 in | |
| Product Length/Depth | 2.5 in | |
| Product material | Stainless Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 5.67 in³ | |
| Product Width | 1.4 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Trade Name | None |