
Boston by Danfoss
FB7186-0006RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FB7186-0006RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) 1 | Straight | |
| Angle (shape) 2 | Straight | |
| Application | High-pressure sewer cleaning | |
| Bend radius - min | 12 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 6250 Psi | |
| Color | Orange | |
| Compliance(s) | WEMI | |
| Construction | 1 Ply Braid | |
| Cover material | Polyurethane | |
| Dash size | -16 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End material 1 | Carbon Steel | |
| End material 2 | Carbon Steel | |
| End Size 1 | 1.32 IN | |
| End Size 2 | 1.32 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.01 in | |
| Length tolerance +/- | 96 % | |
| Outside diameter | 1.41 in | |
| Package form | Reel | |
| Product Height | 1.41 in | |
| Product Length/Depth | 800 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 19085.76 in³ | |
| Product Weight | 320 lb | |
| Product Width | 1.41 in | |
| Qualified hose fittings | FJ9372-1616S | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Thread Size 1 | 1-11 1/2 | |
| Thread Size 2 | 1-11 1/2 | |
| Trade Name | Gator | |
| Tube material | Elastomer | |
| Tube wall thickness | .215 in | |
| UPC | 639789343208 | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |