Aeroquip Performance by Danfoss
FBE2020
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBE2020
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Item type | NPTF Male/SAE 37° Male 45°° Elbow Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | .438 in | |
| Product Length/Depth | 1.165 in | |
| Product material | Aluminum | |
| Product Type | Elbow Adapters | |
| Product Volume | .223 in³ | |
| Product Weight | .01 lb | |
| Product Width | .438 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/8-27 | |
| Thread Size 2 | 3/8-24 | |
| Trade Name | None | |
| Tube OD 1 | .25 in | |
| Tube OD 2 | .12 in | |
| UPC | 678146027177 |