
Aeroquip Performance by Danfoss
FBE2036
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBE2036
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Drop dimension | 1.22 |
| Dust plug part number if included | Male |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/4 IN |
| End Size 2 | 3/4 IN |
| End type 1 | NPTF |
| End type 2 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Item type | NPTF Male/SAE 37° Male 90° Elbow Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | 1.594 in |
| Product Length/Depth | 1.656 in |
| Product material | Aluminum |
| Product Type | Elbow Adapters |
| Product Volume | 1.98 in³ |
| Product Weight | .065 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Thread Size 2 | 3/4-16 |
| Trade Name | None |
| Tube OD 1 | .28 in |
| Tube OD 2 | .39 in |
| UPC | 678146026965 |