
Aeroquip Performance by Danfoss
FBE2075
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBE2075
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 1/16 IN |
| End Size 2 | 1 1/16 IN |
| End type 1 | AN |
| End type 2 | AN |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | 1.375 in |
| Item type | AN Male/AN Male Union |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.246 lb |
| Packaged Width | 14 in |
| Product Height | 1.375 in |
| Product Length/Depth | 3.09 in |
| Product material | Aluminum |
| Product Type | Bulkhead Union |
| Product Volume | 5.842 in³ |
| Product Weight | .246 lb |
| Product Width | 1.375 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Thread Size 2 | 1 1/16-12 |
| Trade Name | None |
| UPC | 678146028082 |