
Aeroquip Performance by Danfoss
FBE2105
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBE2105
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Color | Nickel |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Material | Aluminum |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.03 lb |
| Packaged Width | 14 in |
| Product Height | 1.375 in |
| Product Length/Depth | .41 in |
| Product Type | Spare Part |
| Product Volume | .775 in³ |
| Product Weight | .03 lb |
| Product Width | 1.375 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 678146025630 |