
Aeroquip Performance by Danfoss
FBE2112
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBE2112
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 5/8 IN |
| End type 1 | SAE 37 |
| End type 2 | UNEF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | .75 in |
| Item type | Straight Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 14 in |
| Product Height | .75 in |
| Product Length/Depth | 1.1 in |
| Product material | Aluminum |
| Product Type | Carburetor Adapters |
| Product Volume | .619 in³ |
| Product Weight | .03 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | 5/8-20 |
| Trade Name | None |
| UPC | 678146025111 |