
Aeroquip Performance by Danfoss
FBE2137
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBE2137
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | .75 in |
| Item type | NPTF Male to NPTF Female |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | .75 in |
| Product Length/Depth | .78 in |
| Product material | Aluminum |
| Product Type | Pipe Bushing Adapters |
| Product Volume | .439 in³ |
| Product Weight | .02 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Thread Size 2 | 1/4-18 |
| Trade Name | None |
| UPC | 678146028099 |