
Aeroquip Performance by Danfoss
FBE2183
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBE2183
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Female |
| End Size 1 | 1/8 IN |
| End Size 2 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| End Type 3 | NPT |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | .938 in |
| Item type | SAE 37 Male/SAE 37 Male/NPT Female Tee Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | .938 in |
| Product Length/Depth | 1.7 in |
| Product material | Aluminum |
| Product Type | In-Line Fuel Pressure Adapter |
| Product Volume | 1.496 in³ |
| Product Weight | .05 lb |
| Product Width | .938 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8 - 27 |
| Thread Size 2 | 9/16 - 18 |
| Trade Name | None |
| UPC | 678146029065 |