
Aeroquip Performance by Danfoss
FBG0400
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBG0400
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Power steering lines, hydraulics, air, gasoline, fuel and lubricating oils, over-the-wall air tools and DOT-approved air brake. |
| Bend radius - min | 3 in |
| Brand | Aeroquip Performance by Danfoss |
| Burst pressure | 12000 Psi |
| Certification(s) | SAE 100R5 |
| Color | Blue |
| Conditional temperature range | Air not to exceed 121 C [250 F] |
| Conductivity | Conductive |
| Construction | Extruded with braided cover |
| Cover material | Polyester |
| Dash size | -4 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Inside diameter | .19 in |
| Lay line style | Ink Wheel |
| Outside diameter | .64 in |
| Package form | Bulk |
| Packaged Height | 21 in |
| Packaged Length | 4 in |
| Packaged Volume | 1764 in³ |
| Packaged Weight | 1.13 lb |
| Packaged Width | 21 in |
| Product Height | .64 in |
| Product Length/Depth | 1 ft |
| Product Type | Performance Racing Hoses |
| Product Volume | 4.915 in³ |
| Product Weight | .13 lb |
| Product Width | .64 in |
| Qualified hose fittings | Reusable |
| Reinforcement material | Polyester and Wire |
| Sub-brand | None |
| Trade Name | AQP High Pressure |
| Tube material | AQP Inner tube |
| UPC | 678146117618 |
| Working pressure | 3000 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -55 °F |