Aeroquip Performance by Danfoss
FBL1011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBL1011
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | FBA | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 7/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Black Anodized | |
| Hex Size 1 | .5625 in | |
| Hex Size 2 | .5625 in | |
| Hose cut-off factor | 1.03 in | |
| Hose dash size | -4 | |
| Inside diameter | .15 in | |
| Item type | Fitting Assembly | |
| Product Height | .72 in | |
| Product Length/Depth | 1.635 in | |
| Product material | Carbon Steel; Aluminum | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | .736 in³ | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Trade Name | None | |
| UPC | 678146214799 |