
Aeroquip Performance by Danfoss
FBL1043
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBL1043
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 120 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Reusable |
| Drop dimension | 1.13 |
| End gender 1 | Female |
| End Size 1 | 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | .625 in |
| Hex Size 2 | .875 in |
| Hose cut-off factor | .76 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Product Height | 2.58 in |
| Product Length/Depth | 2.025 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 4.571 in³ |
| Product Width | .875 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | None |
| UPC | 678146214966 |