
Aeroquip Performance by Danfoss
FBL1070
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBL1070
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .375 in |
| Construction style | Reusable |
| End type 1 | Banjo |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | .75 in |
| Hex Size 2 | .75 in |
| Hose cut-off factor | .92 in |
| Hose dash size | -6 |
| Inside diameter | .19 in |
| Item type | Fitting Assembly |
| Product Height | .99 in |
| Product Length/Depth | 2.02 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 1.5 in³ |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M12X1.25 |
| Trade Name | None |
| UPC | 678146215123 |