
Aeroquip Performance by Danfoss
FBL1075
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FBL1075
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .375 in |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | .6875 in |
| Hex Size 2 | .6875 in |
| Hose cut-off factor | 1.14 in |
| Hose dash size | -6 |
| Inside diameter | .23 in |
| Item type | Fitting Assembly |
| Product Height | .866 in |
| Product Length/Depth | 1.846 in |
| Product material | Carbon Steel; Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 1.199 in³ |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | None |